??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23700.0042 Straight Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23700. - Straight Clamps, long
Bill of material
23700.0042 Straight Clamp
BESTNR
Ref. No.
23700.0042
B1
12.5 mm
L1
156 mm
A
20 mm
B2
35.0 mm
D
Thread
M 12
L2
30 mm
L3
20 mm
L4
106 mm
L5
12 mm
D1
18 mm
G
Weight
600 g
Embedded user actions